TPS61236EVM-676

TPS61236 Large Current Boost Converter Evaluation Module

TPS61236EVM-676

Order now

Overview

This EVM is used to evaluate the synchronous boost converter TPS61236, which features 3A output current at 5V VOUT, < 3µA ultra-low current and programmable output current limit. The EVM can also be used to evaluate the fixed 5.1V version TPS61235. In this case the feedback resistors are removed and the FB pin of the device is connected directly to VOUT pin.

Features
  • 3A Output Current at 5V Output Voltage
  • Up to 97% Efficiency Synchronous Boost Converter
  • <3µA ultra-low IQ to Support Always-On Application
  • Programmable Average Output Current Limit
  • Inactive Status Indication
AC/DC & DC/DC converters (integrated FET)
TPS61235P 8-A valley current, 5.1-V fixed output voltage synchronous boost converters TPS61236P 8-A valley current, adjustable output voltage synchronous boost converters
Download View video with transcript Video

Order & start development

Evaluation board

TPS61236EVM-676 — TPS61236 Large Current Boost Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS61236EVM-676 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS61236-PWR676 User's Guide (Rev. A) 11 Jun 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos