TPS61288EVM-064

Evaluation module for TPS61288 18 V, 15-A switch current synch boost

TPS61288EVM-064

Order now

Overview

The TPS61288 is an 18-V, 15-A synchronous boost converter. The TPS61288 integrates two low on resistance power FETs: A 6.5-mΩ switching FET and an 8.5-mΩ rectifier FET.

The wide input voltage ranging from 2.0 V (2.4 V rising) to 18 V supports the typical applications powered by the single-cell Li-ion battery, multi-cell Li-ion batteries or regulated 3.3-V, 5-V and 12-V power rail.

Features
  • Input voltage range: 2.0V to 18V
  • Output voltage range: 4.5V to 18V
  • Peak current limit: 15A (min.)
  • 2.5-mm x 3-mm Hotrod package
AC/DC & DC/DC converters (integrated FET)
TPS61288 18-V, 15-A synchronous boost converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS61288EVM-064 — Evaluation module for TPS61288 18 V, 15-A switch current synch boost

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS61288EVM-064 Evaluation Module User's Guide (Rev. A) PDF | HTML 19 Nov 2020
Certificate TPS61288EVM-064 EU Declaration of Conformity (DoC) 31 Jul 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos