TPS61372EVM-033

TPS61372YKB Evaluation Board

TPS61372EVM-033

Order now

Overview

The TPS61372 is a full-integrated synchronous boost converter with the short protection and load disconnect built-in. The device could support output voltage up to 16 V with 3.6-A current limit. The input voltage ranges from 2.5 V to 5.0 V. The evaluation board is built to evaluate the TPS61372 at VOUT=12V.

Features
  • Input voltage range: 2.5V to 5V
  • Output voltage range: up to 16V
  • Switch current limit: 3.6A
  • Load disconnect during shutdown or output short
  • Selectable auto PFM / forced PWM operation
AC/DC & DC/DC converters (integrated FET)
TPS61372 16V/3.6A sync boost with load disconnect
Download View video with transcript Video

Order & start development

Evaluation board

TPS61372EVM-033 — TPS61372YKB Evaluation Board

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS61372EVM-033 Evaluation Board User's Guide PDF | HTML 24 Apr 2018
Certificate TPS61372EVM-033 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos