The TPS62088AEVM-187 facilitates the evaluation of the TPS62088A 3-A step-down converter with DCSControl™ in a tiny 1.2-mm by 0.8-mm WCSP package with 0.4-mm pitch. The EVM has a 1.8-V output with 1% accuracy from input voltages between 2.4 V and 5.5 V with a maximum solution height of 1 mm. The TPS62088A is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.
Features
- 2.4-V to 5.5-V input voltage range
- 3 A of output current
- 1-mm maximum solution height
- 12-mm2 total solution size
- 4-μA quiescent current