TPS62095EVM-632

4A Synchronous Step-down Converter Evaluation Module

TPS62095EVM-632

Order now

Overview

 

The TPS62095EVM-632 is a fully assembled and tested circuit for evaluating the TPS62095. The TPS62095 is a step-down converter that operates with an input voltage between 2.5 V and 5.5 V, an output voltage of 1.8 V using external resistors, and can deliver up to 4000 mA of continuous current. The converter has a programmable soft-start, a power-out good status, and several other safety features.

Features
  • 2.5V to 5.5V Input Voltage Range
  • 1.8V Output Voltage
  • 4A Output Current
  • DCSTM Control

 

AC/DC & DC/DC converters (integrated FET)
TPS62095 4A Synchronous Step Down Converter with DCS Control
Download View video with transcript Video

Order & start development

Evaluation board

TPS62095EVM-632 — 4A Synchronous Step-down Converter Evalution Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS62095EVM-632 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS62095EVM-632 User's Guide 22 Apr 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos