TPS62239EVM-574

Ultra Small Step Down Converter for TPS622311, TPS62235, TPS62239, Evaluation Module

TPS62239EVM-574

Order now

Overview

The TPS62239EVM-574 is a fully assembled and tested evaluation module with three independent circuits. CKT1 will demonstrate the TPS622311 (1.1V), CKT2 will demonstrate the TPS62235 (1.2V), and CKT3 will demonstrate the TPS62239 (1.0V).

Features
  • 2 MHz / 3 MHz Switch Frequency
  • Up to 94% Efficiency
  • Output Peak Current up to 500mA
  • Excellent AC and Transient Load Regulation
  • High PSRR (up to 90dB)
  • Small External Output Filter Components 1µH/ 4.7µF
  • VIN range from 2.05V to 6V
  • Optimized Power Save Mode For Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • Typ. 22 µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Small 1 × 1.5 × 0.6mm3 SON Package
  • 12 mm2 Minimum Solution Size
  • Supports 0.6 mm Maximum Solution Height
  • Soft Start with typ. 100µs Start Up Time
AC/DC & DC/DC converters (integrated FET)
TPS62230 2 MHz Ultra Small Step Down Converter with DCS-Control in 1x1.5 SON Package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62239EVM-574 — Ultra Small Step Down Converter for TPS622311, TPS62235, TPS62239, Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS62239EVM-574 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TPS62239EVM-574 User's Guide 13 Apr 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos