Support software
TPS6235XEVM-SW
TPS6235x EVM Software
TPS6235XEVM-SW
Overview
The TPS6235xx EVM Software provides a software interface for the TPS6235x EVM boards. Use this software to change the TPS6235x IC registers via the USB Interface Adapter.
Features
The software checks for new updates when started (Microsoft Internet Explorer 6 required).
Software Requirements:
- Microsoft Windows 2000 or Newer Operating System
- Microsoft .Net Framework 2.0 (NOTE: It is advised to install this component independently. This EVM software will attempt to install it if it's not already installed, but it might require a restart of your system)
- Microsoft Internet Explorer 6(This is required for receiving automatic updates to the EVM software)
Hardware Requirements:
- Personal Computer with USB port
- USB Interface Adapter
Downloads
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.