TPS62510EVM-168

TPS62510 Evaluation Module

TPS62510EVM-168

Order now

Overview

The TPS62510EVM-168 is an evaluation tools for the TPS62510 97% efficiency, 1.5 A Buck converter optimized for 2-cell Alkaline or NiMHd applications. The TPS62510 can supply voltages from 0.6 V to 3.8 V and offers both a fixed frequency PWM mode or high efficiency PWM mode. The fixed frequency PWM mode switches at 1.5 MHz with the MODE pin high. Pulling the MODE pin low enables the high efficiency mode. In high efficiency mode, the device operates with a 1.5 MHz fixed frequency PWM at nominal load current, and automatically enters the Power Save Mode at light load currents.

Features
  • 1.8 V to 3.8 V Input Voltage Range
  • Up to 96% High Efficiency Synchronous Step-Down Converter
  • 1.5 MHz Fixed Frequency PWM Operation
  • 1% Output Voltage Accuracy in Fixed Frequency PWM Mode
  • Power Save Mode Operation for High Efficiency Over the Entire Load Current Range
  • 22 µA Quiescent Current
  • Fixed and Adjustable Output Voltage
  • Output Voltage Tracking (OVT) for Reliable Sequencing
  • Available in a 10-Pin QFN (3 x 3 mm) Package
AC/DC & DC/DC converters (integrated FET)
TPS62510 Adjustable, 96% Efficiency, 1.5A Buck Converter for low input voltages
Download View video with transcript Video

Order & start development

Evaluation board

TPS62510EVM-168 — TPS62510 Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS62510EVM-168 Users Guide 05 Apr 2006
Certificate TPS62510EVM-168 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS62510 1.5-A, Low VIN High Efficiency Step-Down Converter datasheet (Rev. B) PDF | HTML 18 Dec 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos