TPS62748EVM-706

TPS62748 Ultra Low Iq Step-Down Converter Evaluation Module with Load Switch

TPS62748EVM-706

Order now

Overview

The TPS62748EVM-706 is designed to help the user easily evaluate and test the operation and functionality of the TPS62748. The EVM converts a 2.0-V to 5.5-V input voltage to a regulated output voltage that is set to either 1.2 V or 1.8 V at up to 300 mA. The TPS62748 has an integrated VOUT switch and comes in a small 1.6 x 0.9 mm² WCSP pacakge. It has an ultra-low quiescent current of 360 nA.

Features

  • 360nA Typical Quiescent Current
  • Up to 90% Efficiency at 10uA Output Current
  • RF Friendly DCS-Control
  • Total Sulution Size  <11mm²
  • Small 1.6 x 0.9 mm², 0.5mm Hight, 8 Ball, 0.4mm Pitch WCSP Package

AC/DC & DC/DC converters (integrated FET)
TPS62748 High-efficiency Buck Converter with Ultra-low Quiescent Current and Load Switch
Download View video with transcript Video

Order & start development

Evaluation board

TPS62748EVM-706 — TPS62748 Ultra Low Iq Step-Down Converter Evaluation Module with Load Switch

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS62748EVM-706 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS62748EVM-706 Evaluation Module 03 Nov 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos