TPS62806-7-8EVM083

Tiny 0.35-mm pitch high efficiency 600-mA step-down converters with 2.3-uA IQ evaluation module

TPS62806-7-8EVM083

Order now

Overview

The TPS62806-7-8EVM083 evaluation module (EVM) facilitates the evaluation of the TPS62806-7-8 family of 600 mA, step-down converters with 2.3-µA IQ in tiny 1.05-mm by 0.7-mm WCSP packages with 0.35-mm pitch. The EVM contains 3 separate circuits to create output voltages between 0.4 V and 3.3 V from input voltages between 1.8 V and 5.5 V. All circuits have a maximum height of 1 mm. The TPS62806-7-8 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as wearables and smart phones.

Features
  • 1.8-V to 5.5-V input voltage range
  • 600-mA output current
  • <1 mm maximum solution height
  • 2.3-µA quiescent current
  • 3 independent circuits to support a range of output voltages (0.4 V to 3.3 V)
AC/DC & DC/DC converters (integrated FET)
TPS62806 1.75-V to 5.5-V input, 600-mA ultra-low IQ step-down converter in 0.7-mm x 1.05-mm WCSP TPS62807 1.75-V to 5.5-V input, 600-mA ultra-low IQ step-down converter in 0.7-mm x 1.05-mm WCSP TPS62808 1.75-V to 5.5-V input, 600-mA ultra-low IQ step-down converter in 0.7-mm x 1.05-mm WCSP
Download View video with transcript Video

Order & start development

Evaluation board

TPS62806-7-8EVM083 — Tiny 0.35-mm pitch high efficiency 600-mA step-down converters with 2.3-uA IQ evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC761.ZIP (485 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS62806-7-8EVM083 Evaluation Module 04 Dec 2018
Certificate TPS62806-7-8EVM083 EU Declaration of Conformity (DoC) 08 Feb 2024

Related design resources

Hardware development

EVALUATION BOARD
TPS62800EVM-892 Tiny 0.35-mm Pitch 1-A Step-Down Converters with 2.3-uA Iq Evaluation Module (3 circuits)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos