TPS62821EVM-005

TPS62821 1A Step-Down Converter With DCS-Control™ Evaluation Module

TPS62821EVM-005

Order now

Overview

The TPS62821EVM-005 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS62821 DCS-Control step-down buck converter. The EVM converts a 2.4-V to 5.5-V input voltage to a 1% accuracy regulated output voltage of 1.8 V at up to 1-A output current, with a maximum solution height of 1 mm. The TPS62821 comes in a small 2.0 x 1.5 mm² QFN package and is a highly efficient and small solution for point-of-load (POL) converters in all types of equipment, such as solid state drives (SSDs), computing, and factory automation.

Features
  • 2.4-V to 5.5-V input voltage range
  • 1.8-V output voltage (adjustable) with 1% accuracy
  • 1-A output current
  • 1-mm maximum solution height
  • 4-μA operating quiescent current
  • 36-mm² total solution size
  • Pin-to-pin 1-A, 2-A, 3-A devices (TPS62821/2/3)
AC/DC & DC/DC converters (integrated FET)
TPS62821 2.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62821EVM-005 — TPS62821 1A Step-Down Converter With DCS-Control™ Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLUC643.ZIP (304 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS6282xEVM-005 Evaluation Module 03 Nov 2017
Data sheet TPS6282x 5.5-V, 1-A, 2-A, 3-A Step-Down Converter Family with 1% Accuracy datasheet (Rev. C) PDF | HTML 25 Nov 2019
Certificate TPS62821EVM-005 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos