TPS628303ADRLEVM

TPS628303A, 3-A, step-down converter in 1.6-mm x 2.1-mm SOT583 package evaluation module

TPS628303ADRLEVM

Order now

Overview

The TPS628303ADRLEVM evaluation module (EVM) facilitates the evaluation of the TPS628303A, a 3.0 A, step-down converter in a 1.6 mm × 2.1 mm x 0.6 mm SOT583 package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. The TPS628303A is a synchronous step-down converter with an integrated input noise filtering capacitor, optimized for excellect EMI performance. Based on the DCS-Control topology, they provide a fast transient response with small output capacitance.

Features
  • 2.25 V to 5.5 V input voltage range
  • 3.0 A of output current
  • CISPR 11 classA/B compliant
  • 32 mm² total solution size
  • 1% feedback accuracy
AC/DC & DC/DC converters (integrated FET)
TPS628303 2.25-V to 5.5-V, 3-A step-down converter with 1% accuracy in small QFN and SOT583 packages
Download View video with transcript Video

Order & start development

Evaluation board

TPS628303ADRLEVM — TPS628303A, 3-A, step-down converter in 1.6-mm x 2.1-mm SOT583 package evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS62830xDRLEVM Evaluation Module User's Guide (Rev. A) PDF | HTML 06 Dec 2023
Certificate TPS628303ADRLEVM EU RoHS Declaration of Conformity (DoC) 02 Dec 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos