TPS628303ARZEREVM

TPS628303A, 3-A, step-down converter in 1.0-mm x 2.0-mm QFN package evaluation module

TPS628303ARZEREVM

Order now

Overview

The TPS628303ARZEREVM evaluation module (EVM) facilitates the evaluation of the TPS628303A, a 3 A, step-down converter in a 1.0 mm × 2.0 mm x 0.8 mm QFN package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. The TPS628303A is a synchronous step-down converter with an integrated input noise filtering capacitor, optimized for excellect EMI performance. Based on the DCS-Control topology, they provide a fast transient response with small output capacitance.

Features
  • 2.25 V to 5.5 V input voltage range
  • 3 A of output current
  • CISPR 11 classA/B compliant
  • 30-mm² total solution size
  • 1% feedback accuracy
AC/DC & DC/DC converters (integrated FET)
TPS628303 2.25-V to 5.5-V, 3-A step-down converter with 1% accuracy in small QFN and SOT583 packages
Download View video with transcript Video

Order & start development

Evaluation board

TPS628303ARZEREVM — TPS628303A, 3-A, step-down converter in 1.0-mm x 2.0-mm QFN package evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS62830xRZEREVM Evaluation Module User's Guide (Rev. A) PDF | HTML 06 Dec 2023
Certificate TPS628303ARZEREVM EU RoHS Declaration of Conformity (DoC) 08 Dec 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos