TPS62843678EVM-030

TPS62843 evaluation module for SOT-563 package

TPS62843678EVM-030

Order now

Overview

The TPS62843678EVM-030 facilitates the evaluation of the TPS62843 family of 600mA step-down converters with 275nA IQ in 1.6mm × 1.6mm SOT-563 packages with 0.6mm pitch. The evaluation module contains three separate circuits to create output voltages between 0.4V and 3.6V from higher input voltages between 1.8V and 5.5V. The TPS62843x is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as wearables, smartphones and industrial equipment.

Features
  • Input voltage range: 1.8V to 5.5V
  • Output voltage range: 0.4V to 3.6V
  • 275nA typical quiescent current
  • 600mA output current
  • 1% output voltage accuracy
  • RF-friendly and fast transient DCS-Control
AC/DC & DC/DC converters (integrated FET)
TPS62843 1.8V to 5.5V input, 600mA ultra-low IQ step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS62843678EVM-030 — TPS62843 evaluation module for SOT-563 package

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS62843xEVM-030 Evaluation Module User's Guide PDF | HTML 02 Oct 2023
Certificate TPS62843678EVM-030 EU Declaration of Conformity (DoC) 15 Sep 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos