The TPS628600EVM-109 evaluation module (EVM) facilitates the evaluation of the TPS628600 0.6-A, step-down converter in a small 0.7-mm by 1.4-mm package with 0.35-mm pitch. The EVM has a programmable output of 0.4-V to 1.9875-V via I2C with 1% accuracy from input voltages betwen 1.8-V to 5.5-V. The TPS628610 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.
Features
- 1.8-V to 5.5-V input voltage range
- Output voltage with 1% accuracy
- 0.6 A of output current
- 0.6-mm maximum solution height
- 10-mm2 total solution size