TPS628610EVM-109

1-A synchronous step-down converter evaluation module with I2C/VSEL interface

TPS628610EVM-109

Order now

Overview

The TPS628610EVM-109 evaluation module (EVM) facilitates the evaluation of the TPS628610 1-A, step-down converter in a small 0.7-mm by 1.4-mm package with 0.35-mm pitch. The EVM has a programmable output of 0.4 V to 1.9875 V via I2C with 1% accuracy from input voltages between 1.8 V to 5.5 V. The TPS628610 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.

Features
  • 1.8-V to 5.5-V input voltage range
  • 1.0-V output voltage (adjustable) with 1% accuracy
  • 1-A output current
  • 0.6-mm maximum solution height
  • 10-mm² total solution size
AC/DC & DC/DC converters (integrated FET)
TPS62861 1.75-V to 5.5-V, 1-A ultra-low IQ step-down converter with I2C/VSEL interface
Download View video with transcript Video

Order & start development

Evaluation board

TPS628610EVM-109 — 1-A synchronous step-down converter evaluation module with I2C/VSEL interface

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS6286x0EVM-109 Evaluation Module (Rev. B) PDF | HTML 22 Sep 2020
Certificate TPS628610EVM-109 EU Declaration of Conformity (DoC) 04 Mar 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos