The user’s guide is available. Request now
TPS62883EVM-010
TPS62883 evaluation module
TPS62883EVM-010
Overview
The TPS62883 evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the TPS6288x-Q1 dual-phase buck converters, which are intended for automotive applications. The EVM converts 2.7V to 6V input voltage to a regulated 0.75V output voltage with 0.5% accuracy at output current up to 30A.
Features
- Input voltage range: 2.7V to 6V
- Droop compensation
- I2C-compatible interface
- Optional stacked operation
- Differential remote sensing
AC/DC & DC/DC converters (integrated FET)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.