TPS62901EVM-069

17-VIN, 1-A, low IQ buck converter in 1.5-mm x 2-mm QFN package evaluation module

TPS62901EVM-069

Order now

Overview

The TPS62901EVM-069 (BSR069-001) evaluation module (EVM) facilitates the evaluation of the TPS62901 1-A buck converter in small 1.5-mm by 2-mm QFN package. The EVM outputs a 3.3-V output voltage from input voltages up to 17 V. The TPS62901 is a high efficiency, low IQ buck converter for use in a variety of industrial, enterprise, and personal electronics applications, such as factory and building automation, IP network cameras, industrial PC, datacenter switches, servo drives, mobile and embedded computing, and any application with a 12-V input voltage or a 1 to 4 cell lithium battery pack.

Features
  • 4 µA IQ
  • 1.5-mm x 2-mm QFN package
  • 17-V input voltage range
  • 3.3-V output voltage
  • 1-A output current
AC/DC & DC/DC converters (integrated FET)
TPS62901 3-V to 17-V, 1-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62901EVM-069 — 17-VIN, 1-A, low IQ buck converter in 1.5-mm x 2-mm QFN package evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SNVC242.ZIP (394 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS6290x Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 07 May 2021
Certificate TPS62901EVM-069 EU RoHS Declaration of Conformity (DoC) 15 Dec 2020

Related design resources

Hardware development

EVALUATION BOARD
TPS62902EVM-069 17-VIN, 2-A, low IQ buck converter in 1.5-mm x 2-mm QFN package evaluation module TPS62903EVM-069 17-VIN, 3-A, low IQ buck converter in 1.5-mm x 2-mm QFN package evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos