TPS62916EVM

TPS62916 evaluation module for 17-VIN, 6-A low-noise low-ripple buck converter

TPS62916EVM

Order now

Overview

The TPS62916 evaluation module (EVM) (BSR265) facilitates the evaluation of the TPS62916, which is a low-noise (<20 μVRMS) and low-ripple (<10 μVRMS) buck power converter in a very thin quad flatpack no-lead HotRod™ (VQFN-HR) package. TPS62916EVM uses the 6-A TPS62916 to output a 1.2-V output voltage from input voltages between 3 V and 17 V.

Features

Low noise: <20 μVRMS
Low output voltage ripple: <10 μVRMS
Input voltage range: 3 V to 17 V 
Output current: 6 A

AC/DC & DC/DC converters (integrated FET)
TPS62914 17V VIN, 4.5A low-noise low-ripple buck converter with integrated ferrite-bead filter compensation TPS62914-Q1 Automotive, 3V to 17V input, 4.5A low-noise buck converter with integrated ferrite bead filter TPS62916 17-VIN, 6-A low-noise low-ripple buck converter with integrated ferrite-bead filter&nb TPS62916-Q1 Automotive, 3V to 17V input, 6A low-noise buck converter with integrated ferrite bead filter TPS62916E 17V VIN, 6A low-noise low-ripple buck converter with extended temperature range TPS62918 17V VIN, 8A low-noise low-ripple buck converter with integrated ferrite-bead filter compensation TPS62918-Q1 Automotive, 3V to 17V input, 8A low-noise buck converter with integrated ferrite bead filter

Order & start development

Evaluation board

TPS62916EVM — TPS62916 evaluation module for 17-VIN, 6-A low-noise low-ripple buck converter

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS62916 Step-Down Converter Evaluation Module User's Guide PDF | HTML 23 Oct 2023
Certificate TPS62916EVM EU Declaration of Conformity (DoC) 10 Oct 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos