The TPS629203EVM evaluation module (EVM) facilitates the evaluation of the TPS629203 300-mA buck converter in a small SOT-583 package. The EVM outputs a 3.3-V output voltage from input voltage between 3 V and 17 V. The TPS629203 is a high-efficiency, low-IQ buck converter for use in a variety of industrial, enterprise and personal electronic applications, such as factory and building automation, IP network cameras, industrial PC, datacenter switches, servo drives, mobile and embedded computing and any application with a 12-Vin input voltage or 1-cell to 4-cell lithium battery pack.
Features
- 4-µA IQ
- SOT-583 package
- 3-V to 17-V input voltage range
- 3.3-V output voltage
- 300-mA output current