The TPS62968 evaluation module (EVM) (SR142) facilitates the evaluation of the TPS62968, TPS62966, and TPS62964. The SR142 uses the 8A TPS62968 to output a 0.6V output voltage from input voltages between 3V and 17V. Due to extremely low noise, the TPS62968 is a high-efficiency alternative to low-dropout (LDO) linear regulators in noise-sensitive circuits.
Features
- Low output 1/f noise < 30uV RMS (100Hz to 100kHz)
- Low output voltage ripple < 10uV RMS after ferrite bead
- High PSRR of >65dB (up to 100kHz)Spread spectrum modulation (optional)
- Output voltage accuracy +/- 1% over temperature