TPS630250EVM-553

TPS630250 DSBGA evaluation module 4-A switch buck-boost regulator

TPS630250EVM-553

Order now

Overview

The TPS63025xEVM-553 enables test and evaluation of the Texas Instruments’ TPS63025 device family, a 2.5MHz (typ.) fully integrated buck-boost converter.

The TPS63025x devices are high efficient, low quiescent current devices in buck-boost topology. They are suitable for applications where the input voltage can be higher or lower than the output voltage. Output currents can go up to 2A (boost mode) respectively 4A (buck mode)

Features
  • 2.5-V to 5.5-V input voltage range
  • 2-A output current over input voltage range
  • Efficiency up to 95% in buck and boost mode
  • 2.5-MHz typical switching frequency
  • 35-µA operating quiescent current
AC/DC & DC/DC converters (integrated FET)
TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP
Download View video with transcript Video

Order & start development

Evaluation board

TPS630250EVM-553

TPS630250 DSBGA evaluation module 4-A switch buck-boost regulator

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS630250EVM-553 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TPS63025xEVM-553 25 Apr 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos