TPS630250EVM-668

TPS630250 QFN 4A Switch Buck-Boost Regulator Evaluation Module

TPS630250EVM-668

Order now

Overview

The TPS630250EVM-668 enables test and evaluation of the Texas Instruments' TPS630250 device family, a 2.5MHz (typ.) fully integrated buck-boost converter.

The TPS63025x devices are highly efficient, low quiescent current devices in buck-boost topology. They are suitable for applications where the input voltage can be higher or lower than the output voltage. Output currents can go up to 2A (boost mode) respectively 4A (buck mode).

 

Features
  • 2.5V to 5.5V input voltage range
  • 2A output current over input voltage range
  • Efficiency up to 95% in buck and boost mode
  • 2.5MHz typical switching frequency
  • 35µA operating quiescent current
AC/DC & DC/DC converters (integrated FET)
TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package
Download View video with transcript Video

Order & start development

Evaluation board

TPS630250EVM-668 — TPS630250 QFN 4A Switch Buck-Boost Regulator Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS630250EVM-668 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS63025xEVM-668 Evaluation Module 23 Mar 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos