TPS63036EVM-163

Single Inductor, Buck-Boost Converter Evaluation Module

TPS63036EVM-163

Order now

Overview

An evaluation module for Texas Instruments TPS63036, a highly efficient, single-inductor, buck-boost converter, in an 8-ball, 1.854-mm × 1.076-mm wafer chip-scale package (YFG). Capable of programming enable/disable, power save mode (PWM/PFM) and adjustable output voltage.

Features
  • Efficiency: 96% (max)
  • Input voltage 1.8V to 5.5V
  • Output voltage: 1.2V to 5.5V
  • Output current: 0.6A (max)
  • Quiescent current: 35µA (max)
  • Switching Frequency: 2.0MHz
  • Programmable Enable/Disable
  • Programmable Power Save Mode and clock synchronization
  • Available in Small 1.854 mm x 1.076 mm, WCSP-8 Package
    DC/DC converters
    TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches
    Download View video with transcript Video

    Order & start development

    Evaluation board

    TPS63036EVM-163 — Single Inductor, Buck-Boost Converter Evaluation Module

    Supported products & hardware
    In stock
    Limit:
    Out of stock on TI.com
    Not available on TI.com

    TPS63036EVM-163 Single Inductor, Buck-Boost Converter Evaluation Module

    close
    Version: null
    Release date:
    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Top documentation Type Title Format options Date
    * EVM User's guide User's Guide TPS63036EVM-163 Jun 27, 2012
    Certificate TPS63036EVM-163 EU Declaration of Conformity (DoC) Jan 2, 2019

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.