TPS64202EVM-023

TPS64202 Evaluation Module (3.3V @ 2A)

TPS64202EVM-023

Order now

Overview

The TPS64202EVM-023 is an evaluation tool for the TPS64202 inductive step-down controller in SOT-23 package which can supply voltages down to 1.2V from a 1.8-V to 6.5-V input. The TPS64202EVM-023 uses a TPS64202 adjustable output step-down controller and the appropriate external components to provide a 3.3-V output voltage with up to 2A of output current. By replacing the feedback components other voltages can be generated. The EVM can be used to evaluate other options of the TPS6420x family.

Features

The development tool includes:

  • A tested TPS64202EVM-023 evaluation module with TPS64202DBV IC
  • A user's guide (SLVU093) that contains:
    • Schematic
    • Bill of materials
    • Component placement
    • Layout and setup of the EVM
  • A datasheet of the TPS6420x family of devices (SLVS485)
AC/DC & DC/DC controllers (external FET)
TPS64200 1.8 to 6.5 V input, 350 kHz, 95% efficient step-down controller, 20 uA, SOT-23 TPS64201 1.8 to 6.5 V input, 450 kHz, 95% efficient step-down controller, 20 uA, SOT-23 TPS64202 1.8 to 6.5 V input, 550 kHz, 95% efficient step-down controller, 20 uA, SOT-23 TPS64203 1.8 to 6.5 V input, 800 kHz, 95% efficient step-down controller, 20 uA, SOT-23
Download View video with transcript Video

Order & start development

Evaluation board

TPS64202EVM-023 — TPS64202 Evaluation Module (3.3V @ 2A)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS64200EVM-023 08 Aug 2003
Certificate TPS64202EVM-023 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet SOT23 Step-Down Controller. datasheet 17 Jun 2003

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos