TPS652510EVM

TPS652510 High Current, Synchronous Step Down Three Buck Switcher Evaluation Module

TPS652510EVM

Order now

Overview

The TPS652510EVM evaluation module is designed to provide access to the features of the TPS652510. The TPS652510 PMIC is designed to provide 3 , 2 and 2 A continuous outputs with an operational range of 4.5 to 16V and a externally set switching frequency ranging from 300kHz to 2.2MHz, with automatic PFM/PWM operation . When the PMIC is not fully loaded, buck1 can be loaded to 3.5A and buck 2 and 3 to 2.5A. Somemodifications can be made to this module to test performance at different input and output voltages, current and frequency operation. Please contact TI Field Applications Group for advice on these matters

Features
  • Wide Input Supply Voltage Range 4.5 V – 16 V
  • 0.8-V, 1% Accuracy Reference
  • Continuous Loading 3 A (Buck1), 2 A (Buck2 and 3)
  • Maximum Current 3.5 A (Buck 1), 2.5 A (Buck2 and 3)
  • Synchronous Operation, 300-kHz – 2.2-MHz Switching Frequency Set By External Resistor
  • External Enable Pins With Built-In Current Source for Easy Sequencing
AC/DC & DC/DC converters (integrated FET)
TPS652510 4.5-V to 16-V input, 3A/2A/2A output, Synchronous triple buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS652510EVM — TPS652510 High Current, Synchronous Step Down Three Buck Switcher Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS652510 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 26 May 2021
Certificate TPS652510EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos