TPS65251EVM

Evaluation Module for TPS65251, PMU with 3 DC/DC Converters, up to 18Vin

TPS65251EVM

Order now

Overview

The TPS65251EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS65251 buck converters (3-ch DC/DC; Ch1: 1.2 V, 3 A; Ch2: 1.8 V, 2 A; Ch3: 3.3 V, 2 A). The EVM converts a 4.5-V to 18-V input voltage designed to a regulated Ch1 = 1.2 V, Ch2 = 1.8 V, Ch3 = 3.3 V output voltage that delivers up to 3 A/2 A/2 A in a 6-mm x 6-mm 40-pins QFN package. The pick current mode control topology focuses on simplifing the PCB design optimize target application.

Features
  • Wide input supply voltage range (4.5 V to 18 V)
  • 0.8-V, 1% accuracy reference
  • Continuous loading: 3 A (Buck 1), 2 A (Buck 2 and 3)
  • Maximum current: 3.5 A (Buck 1), 2.5 A (Buck 2 and 3)
  • Adjustable switching rrequency, 300 kHz to 2.2 MHz set-by external resistor
  • Dedicated enable for each buck
  • External synchronization pin for oscillator external enable/sequencing and soft start pins
  • Adjustable current limit set-by external resistor
  • Soft start pins
  • Current-mode control with simple compensation circuit
  • Power good
  • Optional low-power mode operation for light loads
  • QFN package, 40-pin 6-mm × 6-mm RHA
AC/DC & DC/DC converters (integrated FET)
TPS65251 4.5-V TO 18-V input, 3A/2A/2A output, synchronous triple buck converter TPS65251-1 4.5-V to 18-V input, 3A/2A/2A output, Synchronous triple buck converter TPS65251-2 4.5-V to 18-V input, 3A/2A/2A output, Synchronous triple buck converter TPS65251-3 4.5-V to 18-V input, 3A/2A/2A output, Synchronous triple buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS65251EVM — Evaluation Module for TPS65251, PMU with 3 DC/DC Converters, up to 18Vin

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS65251EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS65251 4.5-V to 18-V Input, High-Current, Synchronous Step-Down Three Buck Switcher With Integrated FET datasheet (Rev. G) PDF | HTML 16 Feb 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos