TPS65281EVM

TPS65281EVM Evaluation Module

TPS65281EVM

Order now

Overview

The TPS65281EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the 3A, 4.5V to 18V input, Precision Adjustable, Current Limited Power Distribution Switch. The TPS65281 PMIC contains a buck converter and one power switch. The buck converter is designed to provide an adjustable output voltage with maximum 3-A continuous current. The power switch is designed to provide precise current limit programmable by an external resistor.

Features
  • Wide Input Voltage Range: 4.5 V to 18 V
  • Maximum Continuous 3-A Output Current
  • fSW = 600 kHz Buck
AC/DC & DC/DC converters (integrated FET)
TPS65281 4.5V to 18V, 3A, Precision Adjustable Current Limited Power Distribution Switch
Download View video with transcript Video

Order & start development

Evaluation board

TPS65281EVM — TPS65281EVM Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS65281EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS65281EVM User's Guide 16 Aug 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos