TPS65283EVM-646

TPS65283EVM Evaluation Module

TPS65283EVM-646

Order now

Overview

The TPS65283EVM-646 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65283. The max DC output current of this EVM is 3.5A and 2.5A. -The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features. -It also has EN1, EN2 and EN_SW jumps to enable and disable buck and power switch.

Features
  • Wide Input Voltage Range 4.5V to 18V and Integrated Dual Buck Converter, Maximum Continuous Current 3.5A (Buck1 )/2.5A (Buck2)
  • Adjustable Switching frequency 200KHz-2.2MHz and have External Clock Synchronization
  • Power good Indicator for Each Buck
  • The Power Switch¡¯s operating Input Voltage Range 2.4V to 6V, Adjustable Current Limiting from 50mA to 2.7A
  • Auto Recovery Over Current Protection and Reverse Input to Output Voltage Protection
AC/DC & DC/DC converters (integrated FET)
TPS65283 4.5 V to 18 V input, 3.5 A / 2.5 A, synchronous dual buck converter in FCCM mode TPS65283-1 4.5 V to 18 V input, 3.5 A / 2.5 A, synchronous dual buck converter in Eco-mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS65283EVM-646 — TPS65283EVM Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS65283EVM-646 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS65283EVM-646, TPS65283-1EVM-646 3.5-A, 2.5-A Regulator and Power Switch EVM 10 Jun 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos