TPS720105DRVEVM

TPS720105 LDO Linear Regulator in DRV Package Evaluation Module

TPS720105DRVEVM

Order now

Overview

The TPS720105DRVEVM is a fully assembled and tested circuit for evaluating the TPS720105 low-dropout linear regulator in the DRV (2mm x 2mm SON-6) package.

Features
  • 350mA High-Performance LDO
  • Low Quiescent Current: 38uA
  • Excellent Load Transient Response: +/-15mV for ILOAD = 0mA to 350mA in 1us
  • Low Noise: 48uVRMS (10Hz to 100kHz)
  • 80dB VIN PSRR (10Hz to 10kHz)
  • 70dB VBIAS PSRR (10Hz to 10kHz)
  • Fast Start-Up Time: 140us
  • Built-In Soft-Start with Monotonic VOUT Rise and Startup Current Limited to 100mA + ILOAD
  • Over-Current and Thermal Protection
  • Low Dropout: 110mV at ILOAD = 350mA
  • Stable with 2.2uF Output Capacitor
Linear & low-dropout (LDO) regulators
TPS720 350-mA, low-VIN (1.1-V), high-PSRR, low-IQ, low-dropout voltage regulator with enable TPS720-Q1 Automotive 350-mA, low-VIN (1.1-V), high-PSRR, low-IQ, low-dropout voltage regulator with enable TPS7A11 500-mA, low-VIN (0.75-V), ultra-low-IQ, low-dropout voltage regulator with enable
Download View video with transcript Video

Order & start development

Evaluation board

TPS720105DRVEVM — TPS720105 LDO Linear Regulator in DRV Package Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS720xxDRVEVM Evaluation Module 29 Apr 2010
Certificate TPS720105DRVEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos