TPS73601DRBEVM-518

TPS73601DRBEVM-518 Evaluation Module

TPS73601DRBEVM-518

Order now

Overview

The TPS73601DRBEVM-518 evaluation module is a fully assembled and tested circuit for evaluating the TPS73601 low-dropout (LDO) linear voltage regulator in the DRB (3x3mm SON) package.

Features
  • Stable with No Output Capacitor or Any Value or Type of Capacitor
  • Input Voltage Range: 1.7V to 5.5V
  • Ultra-low Dropout Voltage: 75mV Typ
  • Excellent Load Transient Response—with or without Optional Output Capacitor
  • New NMOS Topology Provides Low Reverse Leakage Current
  • Low Noise: 30µVRMS Typ (10kHz to 100kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy (Line, Load, and Temperature)
  • Less Than 1µA Max IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min/Max Current Limit Protection
  • Adjustable Outputs from 1.20V to 5.5V
Linear & low-dropout (LDO) regulators
TPS736 400mA high-accuracy ultra-low-dropout voltage regulator with reverse current protection and enable TPS736-Q1 Automotive 400-mA, high-accuracy, low-dropout voltage regulator with reverse current protection
Download View video with transcript Video

Order & start development

Evaluation board

TPS73601DRBEVM-518 — TPS73601DRBEVM-518 Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Data sheet TPS736 Capacitor-Free, NMOS, 400mA, Low-Dropout Regulator With Reverse Current Protection datasheet (Rev. V) PDF | HTML 04 Sep 2024
Certificate TPS73601DRBEVM-518 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TPS73x01DRBEVM-518 User's Guide 13 Aug 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos