TPS7A10EVM-004

TPS7A10 300-mA low-IQ ultra-low-dropout (LDO) linear regulator evaluation module

TPS7A10EVM-004

Order now

Overview

The TPS7A10EVM-004 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A10, which is a 300-mA low-Vin, low-Vout, low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 300 mA.

Features
  • Ultra-low input voltage range: 0.7 V to 3.3 V
  • 0.78-mm × 1.13-mm WCSP-5 package
  • Low-quiescent current: 5 μA (typical)
  • High PSRR: 40 dB at 1.5 MHz
  • Active output discharge available
Linear & low-dropout (LDO) regulators
TPS7A10 300-mA, low-VIN (0.75-V), ultra-low-IQ, low-dropout voltage regulator with enable TPS7A11 500-mA, low-VIN (0.75-V), ultra-low-IQ, low-dropout voltage regulator with enable
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A10EVM-004 — TPS7A10 300-mA low-IQ ultra-low-dropout (LDO) linear regulator evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS7A10 Evaluation Module User's Guide 23 Feb 2018
Certificate TPS7A10EVM-004 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS7A10 300-mA, Low VIN, Low VOUT, Ultra-Low Dropout Regulator datasheet (Rev. B) PDF | HTML 11 Oct 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos