TPS7A14EVM-095

TPS7A14 evaluation module for ultra-low noise positive voltage regulator

TPS7A14EVM-095

Order now

Overview

The Texas Instrument TPS7A14 evaluation module (EVM) evaluates the operation and performance of the TPS7A14 family of linear regulators. This EVM configuration contains a single low-noise, small size, linear regulator for a wide range of applications. The regulator is capable of delivering up to 1 A to the load with low VIN to VOUT dropout voltage. For stability, use a minimum derated capacitance of 1.5-uF (or larger) output capacitor. An added high performance load transient circuit is included to improve the measurement capability of the LDO.

Features
  • Ultra-low input voltage range: 0.6 V to 2.2 V
  • 1% accuracy over load, line, and temperature
  • High PSRR: 80 dB at 1 kHz (Vout = 0.8 V, Iout = 500 mA)
  • Available in fixed-output voltages: 0.5 V to 2.05 V (in 25-mV steps)
  • Vbias range: Greater of 2.2 V or Vout + 1.4 V to 5.5 V
  • Active output discharge
Linear & low-dropout (LDO) regulators
TPS7A14 1-A, low input and output voltage, ultra-low-dropout (LDO) voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A14EVM-095 — TPS7A14 evaluation module for ultra-low noise positive voltage regulator

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS7A14EVM-058, TPS7A14 Evaluation Module User's Guide (Rev. A) PDF | HTML 29 Jun 2023
Certificate TPS7A14EVM-095 EU Declaration of Conformity (DoC) 06 Jun 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos