TPS7A26EVM-021

TPS7A26 500-mA 18-V ultra-low-IQ LDO linear voltage regulator with power good evaluation module

TPS7A26EVM-021

Order now

Overview

The TPS7A26 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A26 device, which is a 500-mA low-dropout (LDO) linear regulator.

TPS7A26EVM-021 is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 500 mA.

Features
  • Supports input voltages from 2.4 V to 18 V
  • Supports output voltages from 1.24 V to 17.7 V
  • Low quiescent current (IQ): 2.5 µA (typ)
  • Internal soft start to limit inrush current
  • Power good
Linear & low-dropout (LDO) regulators
TPS7A25 300-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good TPS7A26 500-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A26EVM-021 — TPS7A26 500-mA 18-V ultra-low-IQ LDO linear voltage regulator with power good evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS7A26EVM-021 Evaluation Module User's Guide 07 Dec 2018
Certificate TPS7A26EVM-021 EU Declaration of Conformity (DoC) 05 Feb 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos