TPS7A4001EVM-709

TPS7A4001 Low-Dropout (LDO) Linear Regulator Evaluation Module

TPS7A4001EVM-709

Order now

Overview

The TPS7A4001EVM is a fully assembled and tested circuit for evaluating the TPS7A4001 50mA, 100V input, single output low-dropout linear regulator in a DGN (1.0mm x 1.0mm) package. The TPS7A4001EVM provides an adjustable, regulated output voltage that is factory set to 3.3V.

Features
  • Very High Maximum Input Voltage: 100V
  • Wide Input Voltage Range: 7V-100V
  • Maximum Output Current: 50mA
  • Stable with Ceramic Capacitors > 4.7uF
  • Dropout Voltage: 1.3V
  • Low Quiescent Current: 25uA
  • 6uA Quiescent Current at Shutdown
  • Built-in Current Limit & Thermal Shutdown
Linear & low-dropout (LDO) regulators
TPS7A4001 50-mA, 100-V, low-IQ, adjustable low-dropout voltage regulator with enable TPS7A4001-EP Enhanced product, 100-V input voltage, 50-mA single output low-dropout voltage regular TPS7A4101 50-mA, 50-V, low-IQ, adjustable low-dropout voltage regulator with enable TPS7A4201 50-mA, 28-V, low-IQ, adjustable low-dropout voltage regulator with enable
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A4001EVM-709 — TPS7A4001 Low-Dropout (LDO) Linear Regulator Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS7A4001EVM-709 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS7A4001 100-V Input Voltage, 50-mA, Very High Voltage Linear Regulator datasheet (Rev. B) PDF | HTML 13 Jul 2015
EVM User's guide User's Guide TPS7A4001EVM-709 04 Mar 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos