TPS7A6301EVM

TPS7A6301 evaluation module

TPS7A6301EVM

Order now

Overview

The Texas Instruments TPS7A6301EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A63xx and TPS7A64xx family of 300-mA 40V Low-Dropout regulators with Iq 35-uA and integrated watchdog. The TPS7A6301 is an adjustable output voltage version. The EVM is equipped with feedback resistors to supply 5V output, with appropriate feedback, 3.3V or other values can be defined. The EVM also supports evaluation of TPS7A64xx devices, except for reset- and watchdog-behavior, which differentiates TPS7A63xx from TPS7A64xx (see datasheet for details).

Features
  • Low Dropout Voltage
    • 300mV at IOUT = 150mA
  • 4-V to 40-V Wide Input Voltage Range with up to 45-V Transients
  • 300-mA Maximum Output Current
  • Ultra Low Quiescent Current
    • IQUIESCENT = 35 uA (Typ) at Light Loads
    • ISLEEP < 2 uA when EN = Low
  • Adjustable (2.5V to 7V) Output Voltages
  • Integrated Watchdog with Fault
  • Stable with Low-ESR Ceramic Output Capacitor
  • Integrated Power-On Reset
    • Programmable Delay
    • Open-Drain Reset Output
  • Integrated Fault Protection
    • Short-Circuit/Over-Current Protection
    • Thermal Shutdown
  • Low Input Voltage Tracking
  • Thermally Enhanced 14-pin HTSSOP-PWP Package

APPLICATIONS

  • Qualified for Automotive Applications
  • Infotainment Systems with Sleep Mode
  • Body Control Module
  • Always ON Battery Applications
  • Gateway Applications
  • Remote Keyless Entry Systems
  • Immobilizers
Linear & low-dropout (LDO) regulators
TPS7A63-Q1 Automotive 300-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator with watchdog timer TPS7A6401-Q1 Automotive 300-mA, off-battery (40-V), low-IQ, adjustable low-dropout voltage regulator with WD
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A6301EVM — TPS7A6301 evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* EVM User's guide TPS7A63xxEVM User's Guide 14 Jun 2011
Data sheet TPS7A63-Q1, TPS7A6401-Q1 300-mA, 40-V, Low-Dropout Regulator With Ultra-Low IQ datasheet (Rev. G) PDF | HTML 11 Feb 2020
Certificate TPS7A6301EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Application note TPS7A63xx-Q1 Configuration to Achieve Long-Reset Pulse Width When the Watchdog D 19 May 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos