TPS7A7100EVM-718

TPS7A7100 Low-Dropout (LDO) Linear Regulator Evaluation Module

TPS7A7100EVM-718

Order now

Overview

The Texas Instruments TPS7A7100EVM-718 is a fully assembled and tested Evaluation Module (EVM) for evaluating the TPS7A7100 Low-Dropout Regulator at any of its pin-selectable output voltages (1V to 3.5V in 50mV increments). The EVM circuit is configured to be a reference design for engineering applications requiring power to dynamic loads of up to 1A at low-dropout voltages. Connectors and test points are provided for convenience. Selection of the output voltage is accomplished by jumpering the pins of a header provided on board. The Power Good signal can also be monitored at a test point provided.

Features
  • Wide Vin range 1.5V – 6.5V
  • No Resistor Dynamic Vout Configuration
  • 2% Accuracy
  • Low Output Noise (30mVRMS)
  • High PSRR (PSRR 55dB @ 1kHz)
  • Programmable Soft Start
  • Power Good Output
Linear & low-dropout (LDO) regulators
TPS7A7100 1-A, ultra-low-dropout voltage regulator with low-noise & power good

Order & start development

Evaluation board

TPS7A7100EVM-718 — TPS7A7100 Low-Dropout (LDO) Linear Regulator Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS7A7x00EVM-718 Evaluation Module 28 Feb 2012
Certificate TPS7A7100EVM-718 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos