TPS7A78EVM-011

TPS7A78 evaluation module for 120-mA, smart, capacitance-drop, LDO linear voltage regulator

TPS7A78EVM-011

Order now

Overview

The TPS7A78EVM-011 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A78, which is a 120-mA smart AC/DC low-dropout (LDO) linear voltage regulator.

The TPS7A78EVM-011 circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 100 mA.

Features
  • Nonisolated power solution for 90 VAC to 360 VAC
  • Supports output voltages from 1.25 V to 5 V
  • Less than 10-mW standby power consumption
  • Cap-drop capacitor can be 1/4th the size of traditional solutions
  • Power good
Linear & low-dropout (LDO) regulators
TPS7A78 120-mA, smart, capacitance-drop, low-dropout (LDO) linear voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A78EVM-011 — TPS7A78 evaluation module for 120-mA, smart, capacitance-drop, LDO linear voltage regulator

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS7A78EVM-011 evaluation module user's guide 12 Mar 2019
Certificate TPS7A78EVM EU RoHS Declaration of Conformity (DoC) 01 Mar 2023
Data sheet TPS7A78 120-mA, Smart AC/DC Linear Voltage Regulator datasheet (Rev. A) PDF | HTML 17 Sep 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos