TPS7A8701EVM-852

TPS7A87 Dual 500mA Low-Noise (3.8 μVRMS) LDO Voltage Regulator Evaluation Module

TPS7A8701EVM-852

Order now

Overview

The TPS7A8701EVM-852 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A87, dual 500-mA low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 500mA per channel.

Features
  • Low Dropout: 100 mV at 500 mA
  • 1% (max) Accuracy Over Line, Load, and Temperature
  • Dual LDO
  • Adjustable Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection: 40 dB at 100 kHz
Linear & low-dropout (LDO) regulators
TPS7A87 500-mA, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A8701EVM-852 — TPS7A87 Dual 500mA Low-Noise (3.8 μVRMS) LDO Voltage Regulator Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS7A87 Evaluation Module 29 Nov 2016
Certificate TPS7A8701EVM-852 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos