TPS7H1121EVM-CVAL

TPS7H1121-SP evaluation module

TPS7H1121EVM-CVAL

Order now

Overview

The TPS7H1121EVM-CVAL demonstrates the operation of a single TPS7H1121-SP LDO regulator. The board provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as test points and SMA connectors for easy performance validation.

Features
  • Input voltage range from 2.25V to 14V
  • 2A maximum output current
  • ±1.5% accuracy over line, load and temperature
  • Externally regulated 5V PGOOD supply
  • Optional external control loop compensation utilizing the STAB pin
Linear & low-dropout (LDO) regulators
TPS7H1121-SP Radiation-hardened, QMLV and QMLP, 2.25V to 14V input, 2A low-dropout (LDO) regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7H1121EVM-CVAL — TPS7H1121-SP evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS7H1121EVM-CVAL Evaluation Module User's Guide (Rev. A) PDF | HTML 17 May 2024
Certificate TPS7H1121EVM-CVAL EU Declaration of Conformity (DoC) 05 Apr 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos