TPS7H2201EVM

TPS7H2201 evaluation module for space-enhanced product, 1.5-V to 7-V input, 6-A, load switch/eFuse

TPS7H2201EVM

Order now

Overview

The TPS7H2201EVM demonstrates the operation of a single TPS7H2201 eFuse (Radiation Tolerant/Hardened Plastic). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, such as parallel or redundant eFuses.

Features
  • Flexible configuration options, including single- and parallel-device circuits
  • Customizable soft start, current limit, current limit timers, enable threshold, undervoltage threshold, and capacitance.
eFuses & hot swap controllers
TPS7H2201-SEP Radiation-tolerant 1.5V to 7V input 6A eFuse TPS7H2201-SP Radiation-hardened, QMLV and QMLP 1.5-V to 7-V input 6-A eFuse
Download View video with transcript Video

Order & start development

Evaluation board

TPS7H2201EVM — TPS7H2201 evaluation module for space-enhanced product, 1.5-V to 7-V input, 6-A, load switch/eFuse

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS7H2201EVM Evaluation Module User's Guide PDF | HTML 06 Jul 2023
Certificate TPS7H2201EVM EU Declaration of Conformity (DoC) 19 Jun 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos