TPS92200D1EVM

TPS92200D1 synchronous buck LED driver evaluation module

TPS92200D1EVM

Order now

Overview

The TPS92200D1EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92200D1 synchronous buck switching regulator designed for high-current LED driver applications. The TPS92200D1 is a 1.5-A synchronous buck LED driver and features a wide input voltage range (4 V to 30 V), it supports analog mode dimming (1% to 100%) with analog input (0.65 V to 1.2 V), and PWM mode dimming (100 Hz to 2 kHz).  For safety, kinds of protection are implemented, including LED open/short protection, sense resistor open/short protection, and device thermal protection. To protect LED from over current damage, the driver will enter hiccup protection mode once over current detected.

Features
  • Two 150-mΩ/90-mΩ MOSFETs for 1.5-A continuous output current
  • 100-mV internal voltage reference in analog/PWM dimming mode
  • Precision analog dimming by analog and PWM input as low as 1%
  • LED open/short protection
  • Sense resistor open/short protection
Illumination LED drivers
TPS92200 4-V to 30-V input voltage, 1.5-A output current, synchronous buck LED driver with dimming options
Download View video with transcript Video

Order & start development

Evaluation board

TPS92200D1EVM — TPS92200D1 synchronous buck LED driver evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS92200EVM 30-V, 1.5-A Buck LED Driver Evaluation Module PDF | HTML 28 Nov 2018
Data sheet TPS92200 4-V to 30-V Input Voltage, 1.5-A Output Current, Synchronous Buck LED Driver With Flexible Dimming Options datasheet (Rev. B) PDF | HTML 12 Jan 2022
Certificate TPS92200D1EVM EU Declaration of Conformity (DoC) 01 Jun 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos