TPS92201AEVM

TPS92201 evaluation module for 1-A to 1.5-A high efficiency synchronous buck LED driver

TPS92201AEVM

Order now

Overview

The TPS92201AEVM provides an LED driver based on the TPS92201A buck regulator and is designed to operate with an input voltage in the range of 2.2 V to 5.5 V. The EVM is set up for a default output current of 0.5 A at 3.3 V and 100% duty cycle PWM input. The TPS92201 helps provide high efficiency, wide dimming range, good line regulation, and low output ripple LED driver.

Features
  • 2.5-V to 5.5-V input voltage range
  • 1-/1.5-A constant output current
  • Up to 95% efficiency
  • 35-μA operating quiescent current
  • 1-μA shutdown current
  • 200-mΩ (HS) / 160-mΩ (LS) MOSFETs
Illumination LED drivers
TPS92201 5V, 1A or 1.5A high-efficiency synchronous buck LED driver TPS92201A 5V, 1A or 1.5A, high-efficiency synchronous buck LED driver with power-save mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS92201AEVM — TPS92201 evaluation module for 1-/1.5-A High Efficiency Synchronous Buck LED Driver

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS92201AEVM EU Declaration of Conformity (DoC) (Rev. A) 01 Mar 2024
EVM User's guide TPS92201A Evaluation Module User's Guide PDF | HTML 14 Sep 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos