The TPS92633Q1EVM helps designers evaluate the operation and performance of the TPS92633-Q1, a linear triple-channels LED driver with full LED diagnostic for automotive lighting applications. For linear LED driver used in automotive lighting end equipment, thermal and off-board driving are two design challenges. TPS92633-Q1 can help designer to easily detail with those challenges and TPS92633Q1EVM could help to validate those feature.
Features
- High side LED driver
- 3 channel with 150mA maximum ablity
- Thermal sharing function
- Ictrl function used for off board bin
- Diagen function to avoid