TPSM53604EVM

3.8-V to 36-V input, 4-A power module evaluation board

TPSM53604EVM

Order now

Overview

The TPSM53604 evaluation board (EVM) is configured to evaluate the operation of the TPSM53604 power module for current up to 4 A. The input voltage range is 3.8 V to 36 V. The output voltage range is 1 V to 7 V. The evaluation board makes it easy to evaluate the TPSM53604 operation.

Features
  • 3.8-V to 36-V input voltage range
  • Up to 4 A of output current
  • 1-V to 7-V output voltage
  • 5-mm x 5.5-mm QFN package
Power modules (integrated inductor)
TPSM53604 36-V, 4-A step-down power module in small 5.5 x 5 x 4-mm Enhanced HotRod™ QFN with simple footprint
Download View video with transcript Video

Order & start development

Evaluation board

TPSM53604EVM

3.8-V to 36-V input, 4-A power module evaluation board

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide Using the TPSM53604EVM, TPSM53603EVM, and TPSM53602EVM (Rev. B) 13 Dec 2019
Certificate TPSM53604EVM EU Declaration of Conformity (DoC) 17 Apr 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos