TPSM81033EVM-035

TPSM81033 evaluation module

TPSM81033EVM-035

Order now

Overview

The TPSM81033EVM-035 is designed to provide a quick setup to evaluate TPSM81033 device with the output voltage setting to 5V.

The TPSM81033 is a synchronous boost module. The device provides a power supply design for portable equipment and smart devices powered by various batteries and other power supply. The TPSM81033 has 5.5A (typical) valley switch current limit over full temperature range.

Features
  • Input voltage range: 1.8V to 5.5V
  • Output voltage range: 2.2V to 5.5V
  • Pin-selectable auto PFM or forced PWM mode at light load
  • True disconnection between input and output during shutdown
Power modules (integrated inductor)
TPSM81033 5.5V, 2A, 2.4MHz synchronous boost power module with MagPack™ packaging technology and power good
Download View video with transcript Video

Order & start development

Evaluation board

TPSM81033EVM-035 — TPSM81033 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos