TPSM82843678EVM-057

TPSM82843x evaluation module

TPSM82843678EVM-057

Order now

Overview

The TPSM82843x evaluation module (EVM) facilitates the evaluation of the TPSM82843x family of 600-mA, step-down converter power modules with 275-nA IQ in 2.45mm × 2.65mm x 1.27mm QFN packages. The EVM contains three separate circuits to create output voltages between 0.4V and 3.6V from higher input voltages between 1.8V and 5.5V. The TPSM82843x is a highly efficient and tiny device module for point-of-load (POL) converters for space-constrained applications, such as wearables, smart phones and industrial equipment.

Features
  • Input voltage range: 1.8V to 5.5V
  • Output voltage range: 0.4 V to 3.6 V
  • 275nA typical quiescent current
  • 600mA output current
  • 1% output voltage accuracy
  • RF-friendly and fast transient DCS-control
Power modules (integrated inductor)
TPSM82843 275nA IQ, 0.4V to 3.6V selectable VOUT, 600mA step-down converter module with integrated inductor
Download View video with transcript Video

Order & start development

Evaluation board

TPSM82843678EVM057 — TPSM82843x evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPSM82843xEVM-057 Evaluation Module User's Guide (Rev. A) PDF | HTML 04 Nov 2024
Certificate TPSM82843678EVM057 EU Declaration of Conformity (DoC) (Rev. A) 20 Sep 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos