TPSM828510EVM

TPSM828510 evaluation module for 2.7-V to 6-V, 0.5-A step-down converter with integrated inductor

TPSM828510EVM

Order now

Overview

The TPSM828510 evaluation module (EVM) facilitates the evaluation of the TPSM828510, 0.5-A step-down converter power modules in a 2.7 mm × 3 mm × 2 mm over-molded QFN package. The EVM regulates the output voltage to 1.8 V with the input voltage from 2.7 V to 6 V. The TPSM828510 device is a synchronous step-down converter optimized for small solution size and high efficiency. The internal compensation circuit allows a compact solution with small external components.

Features
  • 2.7 V to 6 V input voltage range
  • 0.5 A of output current
  • 17 µA typical quiescent current
  • Feedback voltage accuracy ±1% (PWM operation)
  • External synchronization from 1.8 MHz to 4 MHz
  • Adjustable soft-start for tracking
Power modules (integrated inductor)
TPSM828510 2.7-V to 6-V, 0.5-A low-noise step-down module with integrated inductor in QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPSM828510EVM — TPSM828510 evaluation module for 2.7-V to 6-V, 0.5-A step-down converter with integrated inductor

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM82851xEVM Evaluation Module User's Guide PDF | HTML 13 Jun 2023
Certificate TPSM828510EVM EU Declaration of Conformity (DoC) 14 Jun 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos