TPSM82866AA0PEVM

TPSM82866A evaluation module

TPSM82866AA0PEVM

Order now

Overview

The TPSM82866AA0PEVM evaluation module (EVM) facilitates the evaluation of the TPSM82866AA0PRCFR, a 6A pin-to-pin compatible step-down power module in a 2.3mm × 3mm x 1.95mm MagPack™ package. The EVM provides an adjustable output voltage down to 0.6V, with 1% accuracy from input voltages from 2.4V to 5.5V. The TPSM82866A is a high-efficiency, high-accuracy and small point-of-load (POL) power solution in applications such as the core supply for FPGAs, ASICs, DDR memory, optical modules, medical imaging, industrial transport, factory automation and control, and other space-limited applications.

Features
  • 6A output current power module with integrated inductor in a MagPack package
  • 2.3mm x 3mm power module provides 28mm² total solution size with 1.95mm height
  • Excellent thermal performance (θJA = 29.7°C/W)
  • 1.2V programmed output voltage (fully adjustable or pick 1 of 13 preset voltages)
Power modules (integrated inductor)
TPSM82866A 2.4V to 5.5V input 6A step-down power module with integrated inductor
Download View video with transcript Video

Order & start development

Evaluation board

TPSM82866AA0PEVM — TPSM82866A evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC857.ZIP (2091 KB)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos