TPSM82866CA3PEVM

TPSM82866C evaluation module

TPSM82866CA3PEVM

Order now

Overview

The TPSM82866CA3PEVM evaluation module (EVM) facilitates the evaluation of the TPSM82866C, a 6A pin-to-pin compatible step-down power module with in a 2.3mm × 3mm x 1.95mm MagPack™ package. The EVM provides an I²C adjustable output voltage down to 0.8V, with 1% accuracy from input voltages from 2.4V to 5.5V. The TPSM82866C is a high-efficiency, high-accuracy and small point-of-load (POL) power solution in applications such as the core supply for FPGAs, ASICs, DDR memory, optical modules, medical imaging, industrial transport, factory automation and control, and other space-limited applications.

Features
  • 6A output current power module with integrated inductor in a MagPack package
  • 2.3mm x 3mm power module provides 28mm² total solution size with 1.95mm height
  • Excellent thermal performance (θJA = 29.7°C/W)
  • Start-up output voltage adjustable to 1 of 16 values
  • Compatible with USB2ANY interface adapter to communicate over the I²C interface
Power modules (integrated inductor)
TPSM82866A 2.4V to 5.5V input 6A step-down power module with integrated inductor TPSM82866C 5.5V input, 6A step-down power module with integrated inductor and I2C interface in QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPSM82866CA3PEVM — TPSM82866C evaluation module

GUI for evaluation module (EVM)

TPSM8286XCEVM-GUI — GUI for TPSM8286xC EVMs

Supported products & hardware
Download

TPSM8286XCEVM-GUI GUI for TPSM8286xC EVMs

close
Latest version
Version: 1.0.0
Release date: 21 Jun 2024
Products
Power modules (integrated inductor)
TPSM82866C 5.5V input, 6A step-down power module with integrated inductor and I2C interface in QFN
Hardware development
Evaluation board
TPSM82866CA3PEVM TPSM82866C evaluation module

Release Infomation

Initial release

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC857.ZIP (2091 KB)

Related design resources

Hardware development

EVALUATION BOARD
USB2ANY USB2ANY interface adapter

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos